Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Kits for resilient mounts

SKF Vibracon

SKF Vibracon for resilient mounts kit
The SKF Vibracon kit has been designed for the clean and permanent alignment and chocking of resilient mounted equipment. This universal chocking solution is particularly quick and easy to use on resilient mounts in the maritime industry, such as those below engines, generators and skids, and is both adjustable and reusable.

The correct installation of resilient mounts is a critical process where strict tolerances are applicable both for individual resilient mounts as well as for all the resilient mounts towards each other. The result is an often time consuming installation process when conventional methods like epoxy resin or steel liners are being used. With the introduction of the SKF Vibracon kit for resilient mounts, installation is simplified and installation time is brought back to a minimum.
The SKF Vibracon kit for resilient mounts provide a complete mounting set suitable for alignment and installation of one resilient mount.
Each kit consists of the following parts and is delivered in as a one-box solution for trouble-free installation:

1 x Adapter plate
4 x SKF Vibracon chocks
4 x Shperical washers
4 x Foundation bolts with washers and nuts
4 x Jack bolts
4 x Locking screw
1 x Adjustment tool

Please contact vibracon@skf.com, your local SKF Authorised Distributor or SKF sales representative for support, customization or more information about SKF Vibracon.
Dimensions (metric)
DesignationABCDHeight 
minimum
Height 
nominal
Height 
maximum
 mmmmmmmmmmmmmm
SM BP4 16CST190140290240404550
SM BP4 16LPAST190140290240253035
SM BP4 20CST205150325270455055
SM BP4 20LPAST205150325270253035
Image Flex Ratio - HMV dimensions
Compatibility overview
 Resilient mount manufacturers
 Rubber DesignVulkanTrelleborg
SM BP4 16CSTRD314
RD315
RD344
T35
T60
Evolo 631
SM BP4 16LPAST
SM BP4 20CSTRD214
RD215
RD244
T50
T90
Evolo 633
SM BP4 20LPAST

Resilient mount examples

A. Resilient mount on a steel chock

B. Resilient mount on epoxy chock

C. SKF Vibracon solution for resilient mount application

SKF logo