Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Belt alignment tools TKBA 10 and TKBA 20

Versatile tools for pulley and sprocket alignment

The SKF TKBA 10 and TKBA 20 allow pulleys and sprockets to be aligned on the side face. The unit magnetically attaches to the inside or outside face of almost any belt pulley or chain sprocket and has no small parts or targets that can get lost. A laser line is projected from the transmitter unit to the reflector unit mounted on the opposite pulley. A reference line on the reflector unit directly indicates the offset and vertical angle misalignment. The reflected laser line shown on the transmitter unit shows the horizontal angle misalignment of all three.

Features and benefits

  • Powerful magnets allow fast and easy attachment
  • Facilitates simultaneous adjustment of tension and alignment
  • Can be used on almost all machines using V belts, banded belts, ribbed belts and most other belts as well as chain sprockets
  • SKF TKBA 10 utilises a red laser and can be used for distances up to 3 m (10 ft)
  • SKF TKBA 20 utilises a highly visible green laser and can be used for distances up to 6 m (20 ft). It can even be used outdoors in sunny conditions
  • Sturdy aluminium housings help ensure assembly stability and accuracy during the alignment process

SKF TKBA 10 (fig 1)
Utilises a red laser and can be used for distances up to 3 m (10 ft).

SKF TKBA 20 (fig 2)
Utilises a highly visible green laser and can be used for distances up to 6 m
(20 ft). It can even be used outdoors in sunny conditions.

SKF TKBA 10 (fig 3)
Belt alignment tool TKBA 10 in carrying case.

SKF TKBA 20 (fig 4)
Belt alignment tool TKBA 20 in carrying case.

Technical data

  • TKBA 10
    Technical data
    Designation
    TKBA 10
    Type of laser
    Red laser diode
    Laser
    1x Built-in class 2 laser, <1 mW, 635 nm
    Laser line length
    2 m at 2 m (6.6 ft at 6.6 ft)
    Measurement accuracy angular
    Better than 0,02° at 2 m (6.6 ft)
    Measurement accuracy offset
    Better than 0,5 mm (0.02 in.)
    Measurement distance
    50 mm to 3 000 mm (2 in. to 10 ft)
    Control
    Laser on/off rocker switch
    Housing material
    Aluminum, powder coat finish
    Dimensions

      Transmitter unit
    169 x 51 x 37 mm (6.65 x 2.0 x 1.5 in.)
      Receiver unit
    169 x 51 x 37 mm (6.5 x 2.0 x 1.5 in.)
      Reflector dimensions
    22 x 32 mm (0.9 x 1.3 in.)
    Weight

      Transmitter unit365 g (0.8 lbs)
      Receiver unit340 g (0.7 lbs)
    MountingMagnetic, side mounted
    V-guidesN/A
    Battery2x AAA Alkaline type IEC LR03
    Operation time25 hours continuous operation
    Carrying case dimensions260 x 85 x 180 mm (10.3 x 3.4 x 7.0 in.)
    Total weight (incl. case)1,3 kg (2.9 lbs)
    Operating temperature0 to 40 °C (32 to 104 °F)
    Storage temperature–20 to +60 °C (–4 to +140 °F)
    Relative humidity10 to 90% RH non-condensing
    IP ratingIP 40
    Calibration certificateValid for two years
    Case contents
    1x TKBA 10 transmitter unit
    1x TKBA 10 receiver unit
    2x AAA batteries
    1x Printed instructions for use
    1x Calibration certificate
  • TKBA 20
SKF logo