Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Downloads

for SKF shaft alignment tools

SKF TKSA 20 Shaft alignment report
Alignment report for TKSA 20

Here you can download the PDF template of the TKSA 20 shaft alignment report, which can be used for documenting of your alignment activities.

Click here to download the template.

Unzip the file after download.
Shaft alignment tool TKSA 41

SKF TKSA 31 and TKSA 41 Firmware upgrade

The v1.2.197 (released February 2017) firmware is compatible with TKSA 31 and TKSA 41 shaft alignment tools.

We recommend all users to upgrade their system. 

The new release contains: 

  • General performance improvement and bug fixes 
  • Support for multiple users profiles 
  • Support for gap on coupling for angular misalignment 
  • Backup and restore of users and alignment database on USB stick
  • Tutorial available in multiple languages. 
Please read the installation instructions before proceeding with the firmware upgrade.

The upgrade package contains:

  • Firmware v1.2.197 for Display unit
  • Firmware v4.67 for Measuring units
  • Firmware update procedure

Click to download the upgrade package (zip file, 47Mb).

SKF logo