Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Shim kits  (imperial sizes)

Each kit of SKF single slot pre–cut shims (imperial sizes) offers a combination of popular shim dimensions and/or thicknesses.

    Designation
    TMAS 4IN/KIT
    Shim size (inch)4x4 inch 
    Quantity per thickness2010
    Thickness (inch)
    0.0020.0250.125
     0.0050.050 
     0.0100.075 
     0.0200.100 

    Designation
    TMAS 5IN/KIT
    Shim size (inch)5x5 inch 
    Quantity per thickness2010
    Thickness (inch)
    0.0020.0250.125
     0.0050.050 
     0.0100.075 
     0.0200.100 

    Designation
    TMAS 340IN
    Shim size (inch)4x4 inch 
     5x5 inch 
    Quantity per thickness2010
    Thickness (inch)
    0.0020.0250.125
     0.0050.050 
     0.0100.075 
     0.0200.100 
    * Supplied in 2 carrying cases

    Designation
    TMAS 360IN
    Shim size (inch)2x2 inch
     3x3 inch
     4x4 inch
    Quantity per thickness20
    Thickness (inch)
    0.0020.025
     0.0050.050
     0.0100.100

    Designation
    TMAS 380IN
    Shim size (inch)2x2 inch 
     3x3 inch 
    Quantity per thickness2010
    Thickness (inch)
    0.0020.0250.125
     0.0050.050 
     0.0100.075 
     0.0200.100 

    Designation
    TMAS 510IN
    Shim size (inch)2x2 inch 
     3x3 inch 
     4x4 inch 
    Quantity per thickness2010
    Thickness (inch)
    0.0020.0250.125
     0.0050.050 
     0.0100.075 
     0.0200.100 
    * Supplied in 2 carrying cases

    Designation
    TMAS 680IN
    Shim size (inch)2x2 inch 
     3x3 inch 
     4x4 inch 
     5x5 inch 
    Quantity per thickness2010
    Thickness (inch)
    0.0020.0250.125
     0.0050.050 
     0.0100.075 
     0.0200.100 
    * Supplied in 3 carrying cases
    Note: SKF Imperial size machinery shims are available for sale in the USA only.
    SKF logo