Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Extreme temperature gloves

For safe handling up to 500 °C (932 °F)

Extreme temperature gloves TMBA G11ET
The TMBA G11ET gloves are especially designed for allowing the safe handling of heated bearings or other components for prolonged periods. They can withstand extreme temperatures of up to 500 °C (932 °F), without the presence of hot liquid or steam, with a high degree of non-flammability.
  • Heat-resistance to extreme temperatures allows the safe and prolonged handling heated components
  • High-degree of non-flammability reduces the risk of burning
  • Extremely tough KEVLAR® gloves with high cut, abrasion, puncture and tear resistance for increased safety
  • Lint-free design safeguards against bearing contamination
  • Comfortable to wear, as they are knitted from flexible high performance materials in one piece without seams
  • Tested and certified for mechanical risks (EN 388) and thermal risks
    (EN 407)

Technical data
Designation
TMBA G11ET
Material
KEVLAR®
Inner lining
cotton
Size
10 (EN 420 size)
Colour
yellow
Maximum temperature
500 °C (932 °F)
Pack size
1 pair

KEVLAR ® is a registered trademark of DuPont de Nemours
SKF logo