Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Heat and oil resistant gloves

Oily and heated components up to 250 °C (482 °F)

Heat and oil resistant gloves TMBA G11H
The SKF heat and oil resistant gloves TMBA G11H are specially designed for the handling of hot and oily bearings. They are made of multiple layers of different kinds of fabric to obtain an important combination of features:
  • A unique combination of heat, cut, oil and water resistance
  • KEVLAR® gloves
  • Melt and burn proof
  • Maximum temperature: 250 °C/482 °F
  • Suitable for submerging in liquids of a temperature up to 120 °C (248 °F)(e.g. hot oil bath)
  • Remains heat resistant when wet
  • Cut resistant
  • Lint free
  • Tested and certified for mechanical hazards (EN 388) and thermal hazards (EN 407)

Technical data
Designation
TMBA G11H
Pack size
1 pair
Size
10
Colour
black

KEVLAR ® is a registered trademark of DuPont de Nemours
SKF logo