Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Large induction heater

High heating capacity of up to 300 kg bearing

Large induction heater TIH 220m
The SKF large induction heater TIH 220m is a reliable and robust induction heater from the SKF TIH...m range suitable for heating bearings up to a maximum weight of 300 kg (660 lbs) and solid components up to a maximum weight of 150 kg (330 lbs). Advanced design of the power electronics including current and overheating control, combined with user friendly features such as sliding arms and remote control are standard to the TIH...m range.
Maximum efficiency is achieved by placing the induction coil outside the heater’s housing, in the centre of the bearing, resulting in shorter heating time and lower energy consumption. The LED operating display and control panel are integrated in a remote control, which makes the heater easy to use. To suit different operating voltages worldwide, the TIH 220m is available in different voltage variants.

Demonstration video SKF Induction heaters

Please note

This English spoken video has subtitles. Please choose your language as applicable.

Features and benefits

Large induction heater TIH 220m
  • Capable of heating a 220 kg (480 lbs) bearing in just 20 minutes, saving time and energy
  • Supplied standard with two yokes, allowing bearings with a bore diameter from 60 mm (2.3 in) up to a maximum weight of 300 kg (660 lbs) to be heated
  • 2-step power setting and smaller yoke facilitates efficient heating of smaller bearings with a lower power consumption
  • Temperature mode pre-set at 110 °C (230 °F), helps prevent bearing overheating
  • Automatic demagnetisation
  • Technical data
    Technical data
    Designation
    TIH 220M/LV, TIH 220M/MV
    SKF m20 performance
    220 kg (480 lbs)
    Voltage, V/Hz
    TIH 220M/LV: 200-230V/50-60Hz

    TIH 220M/MV: 400-460V/50-60Hz
    Bearing:

    - Maximum weight
    300 kg (661.4 lb)
    - Maximum bore diameter
    60 - 600 mm (2.3 - 23.6 in.)
    Temperature control:

    - Range *
    0 - 250 °C (32 - 482 °F)
    - Magnetic probe
    Yes, K-type
    - Accuracy (electronics)
    ± 2 °C (± 3.6 °F)
    Time control:

    - Range
    0 - 60 minutes
    - Accuracy
    ± 0,01 sec.
    Application example: 
    - bearing, weight, temperature, time23172 CC/W33, 220 kg, 110 °C, 20m
    Thermometer mode
    Yes
    Bearing mode
    (pre-set at 110 °C/230 °F)
    Yes
    Power reduction
    2-step; 50 - 100%
    Demagnetisation according
    to SKF norms (automatic)
    Yes (<2 A/cm)
    Can heat sealed bearings
    Yes
    Can heat pre - greased bearings
    Yes
    Error guiding codes
    Yes
    Thermal overload protection
    Yes
    Maximum magnetic flux
    1,55 T
    Control panel
    Key board with LED in remote control
    Operating area (w × h)
    250 × 255 mm (9.8 × 10 in.)
    Coil diameter
    140 mm (5.5 in.)
    Dimensions (w × d × h)
    750 × 290 × 440 mm
    (29.5 × 11.4 × 17.3 in.)
    Total weight, including yokes
    86 kg (189 lbs)
    Maximum power consumption
    10,0-11,5 kVA (400-460V)
    Number of standard yokes
    2
    Standard yokes
    70 × 70 × 430 mm (2.8 × 2.8 × 16.9 in.),
    for heating bearings with bore diameter of 100 mm (3.9 in.) and larger

    40 × 40 × 430 mm (1.5 × 1.5 × 16.9 in.),
    for heating bearings with bore diameter of 60 mm (1.6 in.) and larger
    Core cross section
    70 × 70 mm (2.8 × 2.8 in.)
    Yoke storage
    Yes
    Sliding arm
    Yes, 70 x 70 x 430 mm
    (2.8 x 2.8 x 16.9 in.) yoke only
    Swivel arm
    No
    Cooling fan
    No
    Housing material
    Steel and glass fibre
    filled polyamide
    * Maximum heating temperature capacity depends on the weight and geometry of the bearing or workpiece. The heaters can achieve higher temperatures, please contact SKF for advice.
  • Accessories
  • Spare parts

Related documents

SKF logo