Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Dismounting fluid

Dismounting fluid LHDF 900
The SKF Dismounting Fluid LHDF 900 is suitable for use with SKF hydraulic equipment, including hydraulic pumps, HMV nuts and oil injection tools. The product contains anti corrosives which are non aggressive to seal materials such as nitrile rubber, perbunan, leather and chrome leather, PTFE, etc.
 
Technical data
Designation
LHDF 900/pack size
Specific gravity
0,885
Flash point
202 °C (395 °F)
Pour point
-28 °C (-18 °F)
Viscosity at 20 °C (68 °F)
910 mm²/s
Viscosity at 40 °C (104 °F)
330 mm²/s
Viscosity at 100 °C (212 °F)
43 mm²/s
Viscosity index
187
Available pack size
5, 205 litre
SKF logo