Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Bearing fitting tool kits

Helps prevent premature bearing failures

SKF bearing fitting tool kit TMFT 24
TMFT 24
SKF bearing fitting tool kit TMFT 36
TMFT 36

Poor fitting, usually using brute force, accounts for 16% of premature bearing failures. SKF Bearing Fitting Tool Kits are designed for quick and precise mounting of bearings, while minimising the risk of bearing damage. 

The right combination of impact ring and sleeve allows effective transmission of mounting force to the bearing ring with the interference fit, minimising the risk of damaging the bearing’s raceways or rolling elements. In addition to mounting bearings, the TMFT series are also suitable for mounting other components such as bushings, seals and pulleys. 

The TMFT 36 kit contains 36 impact rings and the TMFT 24 contains 24 rings. Both kits have 3 impact sleeves and a dead-blow hammer packed in a lightweight carrying case.

  • The TMFT 24 facilitates the mounting of different bearings with bore diameters from 15–45 mm
  • The TMFT 36 facilitates the mounting of different bearings with bore diameters from 10–55 mm
  • Facilitates correct mounting on shaft, housing and blind applications
  • The diameter of the impact ring precisely fits the inner and outer diameter of the bearing
  • Small diameter of the impact area on top of the sleeve allows effective transmission and distribution of mounting force 
  • Impact rings and sleeves are made of high impact resistant material for longevity
  • Click connection between impact ring and sleeve provides stability and durability
  • The impact rings are suitable for use under a press
  • Impact rings are marked for clear visual identification of the ring’s size and easy selection
  • Even surface of the impact sleeve’s body provides excellent grip
  • The nylon double-side head of the dead-blow hammer helps to prevent damaging the components
  • The rubber handgrip of the dead-blow hammer provides excellent grip
SKF TMFT 24 is suitable for SKF Bearing series
Deep groove
ball bearing
Deep groove ball
bearing (sealed)
Self aligning
ball bearing
6002-600962202-622091202-1209
6202-620962302-623091302-1309
6302-630963002-630092202-2209
6403-6407 2302-2309
62/22 11207-11209
62/28  
63/22  
63/28  
16002-16009  
98203-98206  
   
Cylindrical roller
bearing
Tapered roller
bearing
CARB toroidal
roller bearing
N 1005-N 100930203-30209C 2205-C 2209
N 202-N 20930302-30309C 6006
N 2203- N 220931305-31309 
N 2304-N 230932004-32009 
N 3004-N 300932205-32209 
N 303-N 30932303-32309 
 33205-33209 
   
Single-row angular
contact ball bearing
Double-row angular
contact ball bearing
Spherical roller
bearing
7002-70093202-320921305-21309
7202-72093302-330922205/20
7302-7309 22205-22209
SKF TMFT 36 is suitable for SKF Bearing series
Deep groove
ball bearing
Deep groove ball
bearing (sealed)
Self aligning
ball bearing
6000-601162200-622111200-1211
6200-621162300-62311129
6300-631163000-630101301-1311
6403-6409 2200-2211
629 2301-2311
62/22 11207-11210
62/28  
63/22  
63/28  
16002-16011  
16100-16101  
98203-98206  
   
Single-row angular
contact ball bearing

Double-row angular 

contact ball bearing

Spherical roller
bearing
7000-70113200-321121305-21311
7200-72113302-331122205/20
7301-7311 22205-22211
  22308-22311
   
Cylindrical roller
bearing
Tapered roller
bearing
CARB toroidal
roller bearing
N 1005-N 101130203-30211C 2205-C 2211
N 202-N 21130302-30311C 4010
N 2203- N 221131305-31311C 6006
N 2304-N 231132004-32011 
N 3004-N 301132205-32211 
N 303- N 31132303-32311 
 33010-33011 
 33205-33211 
  • Technical data TMFT 24
    Technical data
    DesignationTMFT 24
    Impact ring
    Bore diameter15–45 mm (0.59–1.77 in.)
    Outer diameter32–100 mm (1.26–3.94 in.)
    Sleeves
    Maximum shaft length

    Sleeve A:  220 mm (8.7 in.)
    Sleeve B:  220 mm (8.7 in.)
    Sleeve C:  225 mm (8.9 in.)
    HammerTMFT 36-H, weight 0,9 kg (2.0 lb)
    Carrying case dimensions530 × 110 × 360 mm (20.9 × 4.3 × 14.2 in.)
    Number of rings24
    Number of sleeves3
    Weight (including carrying case)4,0 kg (8.9 lb)
  • Technical data TMFT 36
  • Spare parts
SKF logo