Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Blind housing puller kit

Removes bearing without dismantling machinery

SKF blind bearing puller kit TMBP 20E
The TMBP 20E is an adapter type puller for dismounting deep groove ball bearings in blind housings (i.e. when accessing the ball bearing is not possible through the outer ring or through the bore) with shaft dimensions between 30 mm and 160 mm (1.18 in and 6.3 in). The use of extension rods allows a long reach of up to 583 mm (23 in).
  • With 6 sets of adaptors, a wide of range of deep groove ball bearings can be dismounted
  • New ball adapters are more durable
  • Spanner stop function on spindle for easy and safe handling
  • Special nose piece helps in minimizing damage to shaft and improves puller stability
  • Nosepiece with self-locking function
Suitability chart
SKF TMBP 20E is suitable for dismounting the following deep groove ball bearings

60.. series

62.. series

63.. series

64.. series

16… series

6021–6032

6213–6230

6309–6320

6406–6418

16026–16032

  • Technical data
    Technical data
    Designation
    TMBP 20E
    Effective arm length
    147 - 547 mm (5.8 - 21.5 in.)
    Maximum pulling force
    55 kN (6.2 ton US)
    Dimensions of case
    530 x 85 x 180 mm (20.9 x 3.4 x 7.0 in.)
    Weight
    6,5 kg (14.3 lb)
    Set contents
    Adapters size A to F (2 pcs each)
    2 x main rods (with nut support rings and nuts)
    4 x extension rods
    Spindle
    Nose piece for spindle
    Beam
  • Accessories
  • Spare parts
SKF logo