Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Hydraulic jaw pullers EasyPull

Quick and effortless bearing dismounting

Equipped with spring-operated arms and a solid design, the patented SKF EasyPull is one of the most user-friendly and safe tools on the market. Ergonomically designed, the spring-operated arms enable the user to position the puller behind the component with just one movement.
Hydraulic EasyPull TMMA H series
  • Ready-to-use, integrated hydraulic cylinder, pump and puller - thus it is assembly-free and it is not necessary to purchase separate parts
  • Safety valve prevents spindles and pullers from being overloaded if excessive force is applied
  • The spring-loaded centre point on the hydraulic spindle allows easy centring of the puller on the shaft without damaging the shaft
  • The TMMA 100H has a maximum withdrawal force of 100 kN (11.2 ton US) and a long stroke of 80 mm (3.1 in), which facilitates most dismounting jobs in just one operation
  • For dismounting jobs requiring less force, SKF offers a 75 kN (8.4 ton US) version, the TMMA 75H with a maximum stroke of 75 mm (3 in)
  • Supplied with extension pieces and one nosepiece

Demonstration video SKF EasyPull

  • Technical data TMMA 75H
    TMMA 75H
    General

    Width of grip external,
    minimum
    52 mm (2 in.)
    Width of grip external,
    maximum
    200 (7.8 in.)
    Effective arm length
    200 mm (7.8 in.)
    Maximum withdrawal force
    75 kN (8.4 ton US)
    Total weight
    7.0 kg (15.4 lb)
    Claw dimensions

    Claw height
    9,8 mm (0.39 in.)
    Claw length
    18 mm (0.7 in.)
    Claw width
    28 mm (1.1 in.)
    Force generator

    Hydraulic spindle
    TMHS 75
    Piston stroke
    75 mm (3.0 in.)
    Body thread
    UN 1,25"x12
    Diameter nose piece
    35 mm (1.4 in.)
  • Technical data TMMA 100H
  • Accessories
  • Spare parts
SKF logo