Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Hydraulic puller kit

Powerful combination of a jaw and strong back puller

Hydraulic puller kit TMHC 110E
The SKF TMHC 110E is a hydraulic puller kit, which combines a jaw puller and a strong back puller with up to 100 kN (11.2 ton US) pulling power. The versatile puller kit facilitates safe and easy dismounting in a variety of applications.
  • Unique combination of a hydraulic jaw and a strong back puller for use in various applications
  • High load rating of 100 kN (11.2 ton US) make the TMHC 110E suitable for use in many applications
  • Hydraulic spindle facilitates easy and quick dismounting, effortless generation of force
  • The jaw puller includes 2 different arm sizes for maximum reach of 115 mm (4.5 in.)
  • The jaw puller can be assembled as a three-armed or two-armed puller depending on the space and demands of the application
  • The firm grip of the strong back puller behind the bearing's inner ring reduces the force required to dismount the bearing
  • The special separator design of the strong back puller allows the puller to be used even in the tightest spaces
  • The extension rods of strong back puller allow a maximum reach of 255 mm (10 in.) for quick adaptation to required pulling length
  • Technical data
    Technical data
    Designation
    TMHC 110E
    Description
    Advanced hydraulic puller kit
    General
    Contents









    1 x arm-assembly stand
    3 x arms, set 1 (TMHP10E-9)
    3 x arms,  set 2 (TMHP10E-10)
    1 x separator set
    1 x beam
    2 x main rods
    2 x extension rods, 125 mm (4.9 in)
    1 x hydraulic spindle TMHS 100
    2 x extension pieces for hydraulic
    spindle; 50, 100 mm (2.0, 3.9 in)
    1 x nosepiece with centre point
    for hydraulic spindle
    Maximum stroke
    80 mm (3.1 in)
    Nominal working force
    100 kN (11.2 US ton force)
    Weight
    13,5 kg (29.8 lb)
    Cycle life hydraulic cylinder
    Minimum 5000 cycles up to 100 kN
    (11.2 US ton force)
    Threading hydraulic cylinder
    UN 1½'' x 16 tpi
    Safety valve setting hydraulic
    cylinder
    105 kN (11.8 US ton force)
    Carrying case dimensions
    580 x 410 x 70 mm
    (23 x 16 x 2.8 in)
    Jaw puller
    Effective arms length, arms set 1
    (TMHP10E-9)
    65 mm (2.6 in)
    Width of grip, arms set 1
    50-110 mm (2-4.3 in)

    Claw height

    6 mm (0.25 in)
    Effective arms length, arms set 2
    (TMHP10E-10)
    115 mm (4.5 in)
    Width of grip, arms set 2
    75-170 mm (3.0-6.7 in)
    Claw height
    6 mm (0.25 in)
    Strong back puller
    Maximum reach
    250 mm (9.8 in)
    Shaft diameter range
    20 - 100 mm (0.8 - 4 in)
  • Spare parts
SKF logo