Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Mechanical jaw pullers EasyPull

Safe and simple bearing dismounting

Equipped with spring-operated arms and a solid design, the patented SKF EasyPull is one of the most user-friendly and safe tools on the market. Ergonomically designed, the spring-operated arms enable the user to position the puller behind the component with just one movement.
TMMA pullers series: mechanical EasyPull
  • Sturdy design allows dismounting of components even in the tightest application in a safe manner
  • The unique red rings spring-operated opening mechanism allows the EasyPull to be placed behind the component with one movement of the hands
  • Self-locking arms help prevent the risk of puller slipping under load
  • Double hexagonal heads allow easier application of withdrawal force
  • Self-centring capability and nosepiece help to avoid damage to shaft
  • Efficient use of time due to quick dismounting
  • Available in three sizes with a withdrawal force of 60, 80 or 120 kN (6.7, 9.0 or 13.5 ton US), enabling easy selection
  • Hydraulic force generators available as an accessory for the 80 and 120 kN versions

Demonstration video SKF EasyPull

  • Technical data TMMA 60
    TMMA 60
    General

    Width of grip external, minimum
    36 mm (1.4 in.) 
    Width of grip external, maximum
    150 mm (5.9 in.)
    Effective arm length
    150 mm (5.9 in.)
    Maximum withdrawal force
    60 kN (6.7 ton US)
    Total weight
    4,0 kg (8.8 lb)
    Claw dimensions

    Claw height
    7,5 mm (0.30 in.)
    Claw length
    15 mm (0.6 in.)
    Claw width
    20 mm (0.8 in.)
    Force generators

    Hexagon on puller or adapter
    27 mm
    Hexagon on mechanical spindle
    17 mm
    Max torque
    105 Nm (75 lbf ft)
    Diameter nose piece
    24 mm (0.9 in.)
    Adapter: possible to upgrade
    to hydraulic version
    no
  • Technical data TMMA 80
  • Technical data TMMA 120
  • Accessories
  • Spare parts
SKF logo