Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Internal pullers

Fast and easy bearing dismounting from housings

The SKF Internal bearing puller kits are designed for dismounting bearings from housings, where the fit is on the outer ring. The pullers are constructed for optimum strength and durability and suit a wide range of bearing bore diameters. A sliding hammer allows high impact forces to be applied and is ergonomically designed to enhance user safety.

TMIC series

  • Expandable collet design made of high strength materials
  • Designed for applications with only a limited space to grip behind the bearing
  • Suit bearing bores between 7-28 mm

TMIP series

  • Unique patented SKF design can reduce dismounting time
  • Unlike most internal bearing pullers, the spring loaded extractors can be quickly and easily fitted to the inner ring in just one quick action.
  • Claw design provides a strong and secure grip behind the inner ring, allowing a high puller force to be applied
  • Two different kits to suit bearing bores between 7-28 mm and 30-60 mm

Product video

SKF Internal bearing puller kits

TMIC 7-28 (fig 1)
Supplied with 4 expandable collets covering bore diameters from 7 to 28 mm (0.28 to 1.1 in.)
TMIP 7-28 (fig 2)
Supplied with 4 extractors covering bore diameters from 7 to 28 mm (0.28 to 1.1 in.)
TMIP 30-60 (fig 3)
Supplied with 2 extractors covering bore diameters from 30 to 60 mm (1.2 to 2.4 in.)
  • Technical data
    Technical data
    DesignationTMIC 7-28
    Bearing bore diameter7–28 mm (0.28–1.1 in.)
    Carrying case dimensions
    (l x w x h)
    530 x 85 x 180 mm
    (20.9 x 3.4 x 7.0 in.)
    Weight3,0 kg (6.6 lb)

     

    Technical data
    DesignationTMIP 7–28
    Bearing bore diameter7–28 mm (0.28–1.1 in.)
    Carrying case dimensions
    (l x w x h)
    530 x 85 x 180 mm
    (20.9 x 3.4 x 7.0 in.)
    Weight3,1 kg (6.8 lb)

     

    Technical data
    DesignationTMIP 30–60
    Bearing bore diameter30–60 mm (1.2–2.4 in.)
    Carrying case dimensions
    (l x w x h)
    530 x 85 x 180 mm
    (20.9 x 3.4 x 7.0 in.)
    Weight5,4 kg (11.9 lb)
  • Technical data extractors
  • Accessories
  • Spare parts
SKF logo