Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Mechanical tools for mounting and dismounting

Mounting

Small and medium size bearings are generally cold mounted. Traditional methods can cause forces to be transmitted through the rolling elements, resulting in damage to the raceways. SKF’s mechanical mounting tools help prevent bearing damage during cold mounting.

Choosing the right puller for the dismounting job is critical. The puller type, and its maximum withdrawal capacity are crucial for completing any dismounting job safely and easily. SKF offers a complete range of easy-to-use mechanical, hydraulic and hydraulically-assisted bearing pullers for use in many bearing applications.

Bearing fitting tools

Bearing pullers

Mechanical tool accessories

SKF logo