Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

CAED ANR

CAED ANR
Compact control unit for one actuator with analogical position feedback

Features and Benefits

  • Compact potentiometer control unit
  • Supply voltage 24 V DC
  • Electronic overload protection, factory pre-set at 5 or 9 A
  • LED indication for overload cut out
  • All connections made at front screw terminal
  • Easy installation
CAED ANR technical data
Input voltage
22-28 V DC
Output voltage
24 V DC
Actuator ports (DIN8)
1
Duty cycle (intermittent)
2 min. / 8 min.
IP protection
40

Technical datasheet
SKF logo