Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CAED

CAED
Compact control unit for one actuator

Features and Benefits

  • Compact ON/OFF control unit
  • Supply voltage 24 V DC
  • Output voltage 24 V DC
  • Electronic overload protection
  • LED indication for overload cut out
  • Easy installation via front screw terminal
  • Cost efficient
CAED technical data
Input voltage
22-29 V DC
Output voltage
24 V DC
Actuator ports (DIN8)
1
Duty cycle (intermittent)
2 min. / 8 min.
IP protection
31
Approvals
EN 50081-1 / EN 50082-1 / EN 60601-1-2

Technical datasheet
SKF logo