Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CAEV

CAEV
Compact control unit for one actuator

Features and Benefits

  • Reliable pc board for single phase AC motors
  • Can be used with both 120 V AC or 230 V AC
  • Low voltage signal through cable handset
  • Built-in option for limit switches
  • Built-in option for thermal protection
  • Easy installation via front screw terminals
  • Compact design
  • Easy integration in cabinet closure
CAEV technical data
Input voltage
120/230 V AC
Output voltage
120/230 V AC
Actuator ports (DIN 8)
1

Technical datasheet
SKF logo