Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

MCU

MCU
Mobile control unit for controlling max. 2 actuators with battery operation. Medical approved Control unit.

Features and Benefits

  • Over current cut-off
  • Emergency off (red button)
  • Emergency down function
  • Charging system included
  • Independent from mains voltage
  • Suitable for mobile applications
  • Audible signal for low charge condition
  • LED indication for battery charge level
Technical data:
Input voltage
24 V DC
Output voltage
24 V DC
Actuator ports (DIN8)
2
Duty cycle (intermittent)
1 min. / 9 min.
IP protection
X4
Approvals
EN 60601-1 / EN 60601-1-2 / UL 60601-1 / EN ISO 10535

Technical datasheet
Operating manual
SKF logo