Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CEMC

CEMC
This product range provides high power density in a small package. Whatever the requirements, CEMC cylinders provide a compact and dynamic solution, maximum performance and value through high reliability, productivity and consequent low costs through the life of the product.

Features and Benefits

  • High power and reliable
  • Compact and dynamic solution
  • Low energy consumption
Technical data:
Screw lead
up to 6 mm
Nominal force
up to 39,5 kN
Speed
up to 480 mm/s
Stroke
from 90 to 170 mm

Technical datasheet

Typical applications

  • Assembly technology
  • Joining technology
  • Factory Automation
SKF logo