Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CAHB-10

CAHB-10 is a compact solution for low-load applications, is virtually maintenance-free, self-locking and IP 66-rated. Designed to operate in temperatures from -40 to 85 °C at a 25% duty cycle, SKF electromechanical actuator CAHB-10  features robust metal gears and corrosion-resistant housings. Additional design options are available.
Discover the CAHB series of SKF actuators:
Technical data:
Push/pull load
up to 1 000 N
Static load
2 500 N
Speed (full load)
up to 45 mm/s
Stroke
50 to 300 mm
Voltage
12 or 24 V DC
Operating temperature
-40 to +85 °C
Type of protection
IP 66s

Technical datasheet
Operating manual
SKF logo