Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CAHB series

CAHB-10
Designed to operate in temperatures from -40 to 85 °C at a 25% duty cycle, SKF electromechanical actuator CAHB family features robust metal gears and corrosion-resistant housings. Available in two series - CAHB-20/21, for medium- and heavy-load applications, and CAHB-10, a compact solution for low-load applications - SKF electromechanical actuators are virtually maintenance-free, self-locking IP 66-rated units. Additional design options are available.

Features and benefits

  • Compact design
  • Robust and reliable
  • Designed for harsh environment
  • High load capacity
  • Lubricated for service life
  • Durable, lightweight, corrosion resistant.

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling

Product overview


Rated LoadSpeedVoltage
CAHB-10up to 1 000 Nup to 45 mm/s12 or 24 V DC
CAHB-20Aup to 2 500 Nup to 27 mm/s
CAHB-20Eup to 4 500 Nup to 25,5 mm/s
CAHB-21Eup to 4 500 Nup to 50 mm/s
CAHB-22Eup to 10 000 Nup to 42 mm/s
Click on the picture below for product technical datasheet and 3D models
SKF logo