Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


The CAHM-31 consists of spindle lifting actuators with worm gears. They fulfil the highest demands for industrial and other applications. The actuators are available in several different motor versions. CAHM-31 offers strong, fast and quiet movements with high safety and duty cycle. The actuators include many interface options as hall encoder, end-switch, extended shaft etc
Technical data:
Push load 
up to 4 000 N 
Pull load up to 4 000 N
Speed (full load) up to 50 mm/s 
Stroke 100 to 700 mm 
Voltage 12/24 V DC
Operating temperature 
-10 to +40 °C
Type of protection 
IP 54

Technical datasheet
SKF logo