Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CAHM-65

The CAHM-65 consists of spindle lifting actuators with worm gears. They fulfil the highest demands for industrial and other applications. The actuators are available in several different motor versions. CAHM-65 offers strong, fast and quiet movements with high safety and duty cycle. The actuators include many interface options as hall encoder, end-switch, extended shaft etc
Technical data:
Push load 
up to 50 000 N 
Pull load up to 50 000 N 
Speed (full load) up to 74 mm/s 
Stroke 100 to 700 mm 
Voltage 3X400 V AC  
Operating temperature 
-10 to +40 °C
Type of protection 
IP 54

Technical datasheet
SKF logo