Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CAHM series

CAHM-31
The CAHM series consists of spindle lifting actuators with worm gears. They fulfil the highest demands for industrial and other applications. The actuators are available in several different motor versions. CAHM series offers strong, fast and quiet movements with high safety and duty cycle. The actuators include many interface options as hall encoder, end-switch, extended shaft etc

Features and benefits

  • Ideal for heavy load applications 
  • Wide speed/force range 
  • Robust design

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling

Product overview


Dynamic LoadSpeedVoltage
CAHM-31up to 4 000 Nup to 50 mm/s12/24 V DC
CAHM-35up to 15 000 Nup to 55 mm/s24 V DC
CAHM-50up to 30 000 Nup to 45 mm/s3x400 V AC
CAHM-65up to 50 000 Nup to 74 mm/s3x400 V AC
Click on the picture below for product technical datasheet and 3D models
SKF logo