Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CAP43 B

CAP43 B

The base for CAP positioning actuator series is the existing CAT Modular Range coupled with a potentionmeter to provide  position feed-back. Accuracy and service life is ensured by detecting the position directly on the moving nut and by keeping the moving parts to a minimum. This variant is equipped with a ball screw.



Return to linear actuator CAT32 B

Technical data:
Push load 
up to 4 000 N 
Pull load 
up to 4 000 N
Speed (full load) 
up to 52 mm/s 
Stroke 
50 to 700 mm 
Voltage 
24 V DC 
Operating temperature 
-20 to +50 °C              
Type of protection 
IP 44 

Technical datasheet
SKF logo