Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


The CAR range of industrial type actuators offers a unique standard of performance, durability, and reliability. The compact design incorporates well proven parts, like the SKF high efficiency ball screw, a sturdy gearbox assembly and high quality DC and AC motors. All to give the best performance possible with extensive operational life. Individual application requirements can easily be matched thanks to the modular design concept. This variant is equipped with a ball screw.
Technical data:
Push load
up to 6 000 N
Pull load
up to 6 000 N
Speed (full load)
up to 40 mm/s
50 to 700 mm
12/24 V DC or 120/230 V AC
Operating temperature        
-20 to +70 °C
Type of protection
IP 50/20/44

Technical datasheet
SKF logo