Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CAT32 B

CAT32 B

The CAT modular design concept makes it easy to interchange critical components such as motors, gears, screws, attachments, etc. Custom-built actuators are easily and cost efficiently built from standard parts. The CAT range flexibility makes it suitable for an infinite number of applications. This variant is equipped with a ball screw.



Available version with potentiometer:
Linear actuators CAP43 B

Technical data:
Push load 
up to 4 000 N 
Pull load 
up to 4 000 N
Speed (full load) 
up to 52 mm/s 
Stroke 
50 to 700 mm 
Voltage 
12/24 V DC or 120/230/400 V AC 
Operating temperature               
-20 to +50 °C 
Type of protection 
IP 20/54/55/65 

Technical datasheet

CAT32 B +CAP43B

SKF logo