Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CAT33

CAT33

The CAT modular design concept makes it easy to interchange critical components such as motors, gears, screws, attachments, etc. Custom-built actuators are easily and cost efficiently built from standard parts. The CAT range flexibility makes it suitable for an infinite number of applications.



Available version with potentiometer:
Linear actuators CAP43 A

Technical data:
Push load 
up to 3 000 N 
Pull load 
up to 3 000 N
Speed (full load) 
up to 40 mm/s 
Stroke 
100 to 400 mm 
Voltage 
12/24 V DC or 120/230/400 V AC 
Operating temperature               
-20 to +50 °C 
Type of protection 
IP 20/54/55/44/65 

Technical datasheet

CAT 33 + CAP 43A

SKF logo