Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CAT & CAR series

CAT & CAR series
The CAT modular design concept makes it easy to interchange critical components such as motors, gears, screws, attachments, etc. Custom-built actuators are easily and cost efficiently built from standard parts. The CAT range flexibility makes it suitable for an infinite number of applications.

Features and benefits

  • Compact
  • Robust
  • Modular
  • Lubricated for service life
  • High efficiency
  • Industrial reliable and robust actuator
  • Wide range of components
  • Right-hand and left-hand version

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling

Product overview


Dynamic LoadSpeedVoltage
CAT33up to 3 000 Nup to 40 mm/s12/24 V DC or
120/230/400 V AC
CAT32 Bup to 4 000 Nup to 52 mm/s
CAT33 Hup to 1 200 Nup to 150 mm/s
CAR22up to 1 500 Nup to 20 mm/s
CAR40up to 6 000 Nup to 40 mm/s
Click on the picture below for product technical datasheet and 3D models
SKF logo