Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

MAX-1

MAX-1
The Max-1 includes powerful DC actuators. They run very quietly, take up little space and can be installed at virtually every angle in vertical or horizontal position. The series is medical approved and can be supplied as a full system with control, operating units and accessories.
Technical data:
Pushload
up to 4 000 N
Pull load
up to 4 000 N
Speed (full load)
up to 12,7 mm/s
Stroke
50 to 700 mm
Voltage
24 V DC
Operating temperature
0 to +40 °C
Type of protection
IP 66S

Technical datasheet
Operating manual
SKF logo