Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

PHC

PHC
The PHC hand switches serve for operating max 4 actuators trough pneumatic control. With the push buttons filed on the front panel, the movements of the actuators can be controlled easily and precisely. There is also an infra-red version for more flexibility in remote operation.
Technical data:


Operating power
pneumatic
Max. operating channels
4
Type of protection
IP 66

Technical datasheet


operating manual

SKF logo