Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


TELEMAG lifting columns offer compact, fast, and powerful solutions to deliver push or pull force for loads up to 4000N. Ideally suited for medical, industrial, and workplace applications, their rigid aluminum profiles and precision glide pads enable the columns to lift offset loads without bending. Unique and efficient gear technology contributes to high push force capabilities and reduced noise levels.

Features and benefits

  • Push or pull load
  • Compact design
  • Quiet
  • Robust
  • Plug and play

Technical data:

Push load
4 000 N
Pull load
0 N
Speed (full load)
up to 25 mm/s
300 to 700 mm
24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP 40

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo