Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

TMS

TMA/TMD image
TMS
The TMS is a strong telescopic pillar with an optimal stroke / retracted length ratio for the lift of heavy eccentric loads. The TMS is fast, silent and able to lift 400 kg centric load or 150 kg eccentric load in a 2 m distance away from the pillar.

Features and benefits

  • High bending load
TMS technical data
Push load
4 000 N
Pull load
4 000 N
Stroke
250 to 700 mm
Operating temperature
+10 to +40 °C

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo