Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Support bearings for precision rolled ball screws

SKF offers a full range of support bearings to be fitted on the machined ends of precision rolled ball screws. To cover most assembly situations, three types of support bearings are available
  • with a flange for axial retention
  • with a base for radial fixing
  • with a base for radial positioning with an axially-free bearing
These support bearings incorporate high performance SKF ball bearings, plus efficient sealing solutions offering a long service life to the complete ball screw assembly.

FLBU support bearings

FLBU
Axially locating flanged housings fitted with SKF angular contact ball bearings
Features
  • Precision machined housing made of burnished steel
  • Two SKF preloaded angular contact ball bearings, 72 or 73 series, in back-to-back arrangement
  • Two garter seals
  • Standard self-locking Nylstop nut or high precision KMT nut upon request
Benefits
  • Complete bearing assembly ready to use, simplified application design, easier ordering process
  • Quick assembly onto shaft end
  • Elimination of most technical risks with bearing and seal assembly
  • Bearings dimensions and load carrying capacity perfectly matched to the ball screw characteristics
  • Bearings back-to-back assembly with preload providing stiff and accurate ball screw positioning
  • Greased for life / maintenance-free

PLBU support bearings

PLBU
Fixed pillow blocks fitted with SKF angular contact ball bearings
Features
  • Precision machined housing made of burnished steel
  • Precision machined side faces of the housing can be used as reference assembly surfaces for screw alignment
  • Two SKF preloaded angular contact ball bearings, 72 or 73 series, in back-to-back arrangement
  • Two garter seals
  • Standard self-locking Nylstop nut or high precision KMT nut upon request
Benefits
  • Complete bearing assembly ready to use, simplified application design, easier ordering process
  • Quick assembly onto shaft end
  • Elimination of most technical risks with bearing and seal assembly
  • Bearings dimensions and load carrying capacity perfectly matched to the ball screw characteristics
  • Bearings back-to-back preloaded assembly providing stiff and accurate ball screw positioning
  • Good rigidity provided by the base mounting with dowel pins
  • Greased for life / maintenance-free

BUF support bearings

BUF
Axially free pillow blocks fitted with SKF deep groove ball bearings
Features
  • Precision machined housing made of burnished steel
  • Precision machined side faces of the housing can be used as reference assembly surfaces for screw alignment
  • One SKF deep groove ball bearing of type 62…2RS1
  • Bearing is sealed and greased for life
  • Retaining ring is supplied with the BUF assembly
Benefits
  • Complete bearing assembly ready to use, simplified application design, easier ordering process
  • Quick assembly onto shaft end
  • Elimination of most technical risks with bearing and seal assembly
  • Pure radial support, with possible axial displacement of bearing inside housing, to avoid bearing overloading from system deflection or thermal expansion, etc.
  • Greased for life / maintenance-free
SKF logo