Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Precision ground ball screws PGFM

PGFM precision ground ball screws

Features and benefits

  • Double nut design, preloaded, end flange
  • Standard steel recirculation inserts
  • Standard lead precision G5. Optional lead precision G3 or G1
  • Lubrication hole for grease nipple
  • Standard wipers
  • Optional support bearings
  • Variant with center flange is called PGEM
  • Precision ground nut well suited for positioning screws
  • High accuracy combined with high axial stiffness
  • Extremely durable and smooth ball recirculation system

Technical data

Nominal diameter
from 0.5 inch to 6 inches
Lead
from 0.1 inch to 1 inch
Basic dynamic load capacity
from 1 200 to 84 000 lbf
Basic static load capacity
from 2 270 to 281 000 lbf
Standard preload
8% to 10% of ball screw Ca value

Typical applications

  • Machine tool
  • Machining centres
  • Grinding machines
  • Marble and stone cutting
  • And many other applications
SKF logo