Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Rotating nut roller screws

Concept

The main purpose of this solution is to minimize the inertia phenomenon associated with long rotating shafts. SKF offers a range of satellite roller screws with the nut supported by bearings fitted inside a steel housing. The electric motor drives the nut via a tension belt, and the nut assembly moves along the fixed screw shaft.

Features and benefits

  • 72 series angular contact bearings are directly mounted on the nut outer diameter
  • Bearings are preloaded in back-to-back arrangement in order to fully support the moment created by the belt tension
  • 2 Nilos rings protect the bearings against pollution and permit lubrication for life
  • Wipers are mounted at each end of the nut in the standard configuration for better protection against contamination
  • The screw assembly is lubricated through a nipple mounted on the housing external diameter with standard SKF LGEP2, or according to customer specifications
  • SRR version with axial play
  • BRR version with backlash elimination
  • Compact solution ready for use in machinery
  • Simplified engineering for machine builders

Technical data of the SRR / BRR range

Nominal diameter
from 25 to 60 mm
Lead
from 5 to 30 mm
Basic dynamic load capacity
Up to 395 kN   
Basic static load capacity
Up to 786 kN
Acceleration
up to 12 000 rad/s2     
Maximum speed n x d0
up to 160 000

Typical applications

  • Production processes in automotive industry (servo-presses, tube bending, forming, locking devices etc.)
  • Process in injection moulding industry (part ejection) 
  • And many other applications

SRR/BRR series

SKF logo