Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Linear ball bearings LBBR

The SKF linear ball bearing LBBR is patented by SKF and consists of a polymeric cage with raceway segments made from hardened steel to guide and recirculate the ball sets within the complete system (fig. 1). The bearing conforms to dimension series 1 designed according to ISO 10285 (fig. 2).
SKF linear ball bearings are compact and easy to mount. These bearings are available in a standard version with or without seals as well as a corrosion resistant version for shaft diameters from 3 (fig. 3) to 50 mm (fig. 4).

Features and benefits

  • Compact dimensions
  • Optimized cost / performance ratio
  • Factory pre-lubricated
  • Wide range of accessories
  • Fully interchangeable to ISO 1 dimensions
  • Available through all major distributors worldwide

Technical data

Rangefrom size 3 to 50 mm
Speedup to 5 m/s
Accelerationup to 100 m/s2
Operating temperature-20 to +80 °C
Shaft length in one pieceup to 6 000 mm
C
up to 6 950 N
C0up to 6 300 N

Typical applications

  • Automotive
  • Factory automation
  • Food and beverage
  • Machine tool, e.g. Woodworking
  • Medical, e.g. Optical
  • Railways

Linear ball bearing LBBR

SKF logo