Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Linear ball bearings LBC

Linear ball bearings LBC
SKF linear ball bearings LBC consist of cages, raceway segments and raceway carriers to guide and recirculate the balls and either seals or shields (fig. 1). Long raceways and their osculation allow heavy to very heavy loads (fig. 2). SKF linear ball bearings in series 3 designed according to ISO 10285 are available in closed design to act with shafts, that are supported by shaft blocks. (fig. 3) For heavy duty loads linear ball bearings in open design act with supported shafts. They can be mounted in closed as well as adjustable housings and are available for shaft diameters from 5 to 80 mm (fig. 4).

Features and benefits

  • High to very high load carrying capacity
  • Easy to relubricate through the lubrication port(s)
  • Open and closed design 
  • Self-aligning version available
  • Stainless version available
  • Available through all major distributors worldwide 

Technical data

Rangefrom size 5 to 80 mm
Speedup to 5 m/s
Accelerationup to 100 m/s2

Operating temperature-20 to +80 °C
Shaft length in one pieceup to 6 000 mm
up to 37 500 N
C0up to 32 000 N

Typical applications

  • Automotive
  • Factory automation
  • Food and beverage
  • Machine tool, e.g. Woodworking
  • Medical, e.g. Optical
  • Railways

Linear ball bearing LBC

SKF logo