Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Compact cross tables TO

Compact cross table TO
Compact cross tables consist of 2 perpendicular slides which are attached on 3 square frames. The slides are equipped with precision rail guides using crossed roller design.
Compact cross tables are adapted for applications that require highest guiding accuracy and guiding stiffness such as positioning in microscopes.
Top and bottom have threaded or plain holes to attach the unit or components. The maximum stroke of the X and Y axes are equal in size and are limited internally by stops.

TO compact cross tables do not have an integral drive and are fitted with a side locking element on each axis.
The driven version is described in chapter "Compact cross tables TS".

Features and benefits

  • Precision rail guides enable compact design
  • High stiffness and load carrying capacity of precision rail guides enable high precision positioning, e.g. microscope slides
  • Easy to operate through locking devices and low friction guidings

Technical data

Guiding principle
precision rail guides
Width
85 mm and 160 mm
Height
40 mm and 70 mm
Stroke range
25 mm to 100 mm
Side / height accuracy
4 µm / 5 µm per 100 mm
Optional
micrometer drive (see chapter "Compact cross tables TS")

Typical applications

  • Measurement devices
  • Factory automation

Compact cross tables TO

SKF logo