Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Miniature slides LZM

Miniature slides LZM
Miniature slides provide a compact solution for precise and short stroke applications where little mounting space is required. Due to corrosion resistant steel and factory pre-lubrication, the SKF miniature slides are suitable for a wide range of applications, e.g. lab automation or pick and place applications where corrosion resistance and long maintenance intervals are an advantage.

Features and benefits

  • Compact design
  • Very good running accuracy
  • Smooth running
  • Ready to mount unit

Technical data

Guiding principle
linear guiding, based on miniature profile rail guide dimensions with ball cage and limited stroke
Width
17 mm to 32 mm
Height8 mm to 16 mm
Stroke range24 mm to 162 mm
Accuracyup to 3 µm / 162mm
Speedup to 3 m/s
Operating temperature
-20 to +80 °C
Optional
U-cage design,
internal end stops

Typical applications

  • Pneumatics
  • Medical, e.g. lab automation
  • Automation assemblies within semiconductor and electronics manufacturing
  • Measurement applications

Miniature slides LZM

SKF logo