Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Transmission Bushings and Hubs

Bushings and Hubs
SKF Transmission Bushings and hubs are made of high quality steel, with most phosphate coated or blackened for improved corrosion resistance. All of our bushings and transmission hubs can be easily installed and removed with basic tools, which results in minimal downtime each time they are fitted.

For example, SKF FX Keyless Bushings are designed with a 360 degree interference fit that enable transmission components to be easily positioned and mounted without the necessity of a keyway.

In addition, with a comprehensive range of metric and imperial bore sizes of taper and QD Bushings available, no additional machining is needed. At the same time, customers can conveniently make "off-the-shelf" purchases anytime.
SKF Transmission hubs and Bushings are available in the following variants:
  • Taper Bushings
  • QD Bushings
  • FX Keyless Bushings
  • Weld-on Hubs 
  • Bolt-on Hubs
Search SKF Bushings and Hubs in our online catalogue now.
SKF logo