Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Transmission Chain

Power Transmission Chain
A well-designed power transmission chain drive transmits mechanical power from one shaft to another efficiently. An SKF transmission chain is manufactured in state of the art facilities, using tight quality controls. All products conform to ISO standards and other industrial standards such as ANSI, BS, DIN and JIS.

While conforming to the standard ANSI for sprocket fitment, the H, SH, SPH and SHH series of transmission chains offer excellent strength and load capacity for demanding applications, and shock loading. This has been achieved by the use of thicker plates, greater plate profile and the use of through hardened pins, providing improved service life.

Search all SKF Chains in our online catalogue now.
SKF logo