Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Universal joint seal

The U-joint is a flexible joint which allows the propeller shaft to transmit torque from the gearbox at an angle.

The SKF U-joint seal has several design advantages and makes it possible to reduce maintenance cost. This maintenance free bearing and appropriate snap rings, where SKF produces both bearing cups and crosses to guarantee fitting tolerances between the needle rollers and the inner diameter of the cup. SKF grinds both the inner and outer surfaces of the cups

Features
  • Two seal solution for maintenance free operation in trucks
  • Multi-lip designs for use in cars
  • Rubber covered metal insert for corrosion protection

Benefits
  • Superior grease retention for the life of the bearing
  • Easy assembly features
  • Excellent contamination protection
SKF logo