Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Body seals

Body seals
Gas springs are used to assist opening, closing, lifting, lowering and damping, movements, for example to support the tailgate or bonnet of a car. There are also many applications in general industry, for example in office chairs or kitchen cupboards.

SKF gas spring seals help to retain oil and pressures of up to 200 bar within a gas spring, optimizing the overall function of the spring.

With long-term experience in gas spring applications and seal designs working in close cooperation with major manufacturers, SKF is a market leader and able to provide sealing solutions to increase service life and reduce friction.
SKF logo