Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Integrated input shaft seals

For the input shaft seal of a manual transmission, SKF has integrated additional features and functions into a solution to improve the performance.

The dynamic seal is included into a unit which is bolted to the transmission, which provides static sealing to the transmission housing and optionally includes elements such as a tube to guide the movement of the clutch release bearing. These modules simplify the installation.

  • Static seal to transmission housing integrated into the modular unit
  • Integrated modules providing static and dynamic sealing as well as other added features such as guiding of the clutch release bearing and an installation guard for the dynamic seal

  • Seals porosity of the aluminium housing in the sealing area
  • Compact unit
  • Easy and simple to assemble
  • Increased reliability in the static and dynamic sealing
  • Cost efficient solution
  • Modules with and without guide tube
SKF logo