Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Port seals

Port seal
Port seals provide a sealed port for transferring pressurized fluid between mating housings. Pressure losses at these locations decrease hydraulic pump efficiency and transmission performance.

The design of the port seal creates a flexible sealing joint that seals via axial/or radial compression or the rubber. Typical applications involve sealing hydraulic circuits within an automatic transmission.

Features
  • One or more port seals integrated into one single unit
  • Special designs with reinforcement (spring or stamping) for non-supported locations
  • Rubber moulding for applications with full housing provide radial sealing and wide axial assembly tolerances

Benefits
  • Simple installation because of reinforcements
  • Less inventory when integrating several port seals into a single unit
  • Long life and minimized rubber fatigue due to additional support features
  • Consistent fluid flow and optimum gear change performance
SKF logo