Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Transmission front cover

Transmission front cover
The cover sealing module consists of a cover plate with an outer static seal and an inner rotary shaft seal integrated into the unit.

For the typically large sizes needed at the flywheel side of a transmission, SKF has developed an economical module using assembled static and dynamic sealing elements. Here a separate shaft seal is assembled to the cover ID and an O-ring is installed on the OD.

Features
  • Includes a static seal to the outside diameter and a rotary shaft seal
  • Full flexibility of rotary shaft seal design (conventional elastomer, PTFE, Low Friction)
  • Special “groove” at OD allows use of inexpensive O-ring

Benefits
  • Easy to install
  • Reliable sealing for long service life
  • Low friction designs can be used to minimize fuel consumption and CO2 emissions
  • Cost effective solution as the large stamping must not be moulded directly


SKF logo