Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Spark plug tube and injector tube seals

Spark plug tube seal
Static seals for sealing spark plugs, solenoids or injectors with a high degree of static misalignment. Thanks to involving engine design to improve horsepower and efficiency, this passion of the spark plug or the injector has been optimized to the top of the combustion chamber.

Features
  • Moulded-in spring
  • Precision moulded outer diameter
  • Fully rubber coated
  • High flex sealing lip for large misalignments

Benefits
  • The moulded-in spring design will seal under high misalignment conditions and the spring will not pop off at installation
  • The rubber coated seals is resistant to corrosion
  • Increased temperature range over standard materials
SKF logo