Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

D Lip

D lip (cantilever spring / scraper lip) locks the seal into reduced glands. Reduced probability of seal lip hydroplaning. Low wear rate. Good excluder for debris/contamination. D lip requires a good lead-in chamfer if hardware is installed lip first. Possible weepage of light fluids or gasses.

SKF logo